![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Centre plate for time relay insert, push-button clearlens, B.3/B.7, ant., matt 16741606
EAN
4011334256601
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Axis dimension Ø4 mm
Camera
-
Lenswith clear lens
Materials
-
Colour of design lineanthracite
-
Colouranthracite
-
Materialthermoplastic
Installation, mounting
-
Installation modeclamp fastening
Use
-
Differentiation characteristic 2 - SalesPush-button with clear lens
Identification
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1, Berker B.3, Berker B.7
Downloads
-
Product image
-
ProductEnvironmentProfile
Product environmental profile for 16741606
PDF411 KB -
ProductROHS
Pollutant guidelines for 16741606
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 16741606
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation