![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Centre plate f. time relay insert, push-button clearlens, B.7, al., matt, lacq. 16741404
EAN
4011334256595
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Axis dimension Ø4 mm
Camera
-
Lenswith clear lens
Materials
-
Colouraluminium
-
Material / workmanshiplacquered
-
Materialthermoplastic
Installation, mounting
-
Installation modeclamp fastening
Use
-
Differentiation characteristic 2 - SalesPush-button with clear lens
Identification
-
Secondary design line(s)Berker S.1, Berker B.3, Berker B.7
Downloads
-
Product image
-
ProductEnvironmentProfile
Product environmental profile for 16741404
PDF411 KB -
ProductROHS
Pollutant guidelines for 16741404
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 16741404
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation