![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rocker f. accessible const., tactile symb. f. bell,clearlens,R.1/R.3,p.white gl. 16512089
EAN
4011334386933
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: push-button, 1gang
-
Rocker switch/rocker push-buttonfor illuminated rocker push-buttons
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialthermoplastic
-
Material for printingASA polar white
Installation, mounting
-
Installation modeclamp fastening
Settings
-
Shading parameterR1_biały
-
Laser parameterR1_weiß
Equipment
-
Type of configurationLaserdruck
Use cases
-
Barrier-free buildingbased on DIN 18040
-
ApplicationBarrier-free application, Light control
Use
-
Differentiation characteristic 1 - Saleswith tactile symbol for bell
-
Differentiation characteristic 2 - Saleswith clear lens
Identification
-
Application, usageLight control, Flush-mounted wet-room installation
-
Main design lineBerker R.1/R.3/R.8
-
Secondary design line(s)Berker R.1, Berker R.3, Berker R.8
Instructions
-
Special note textThe IP44 degree of protection can only be achieved in conjunction with the appropriate neon, incandescent or LED lamp unit, as well as a sealing set for switches/push-buttons.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 16512089
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 16512089
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 16512089
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation