![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rocker , l.lab. field, lens, K.5, stainless steel matt, lacq. 14967004
EAN
4011334275985
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: push-button, 1gang, and group push-button, 1gang
-
Rocker switch/rocker push-buttonfor rocker push-buttons, for change-over/intermediate switch
Dimensions
-
Labelling field (W x H)49.5 x 20.3 mm
-
Height55 mm
-
Width70 mm
Materials
-
Colour of design linestainless steel
-
Colourstainless steel
-
Colourstainless steel optics
-
RAL colourRAL 9022 - Pearl light grey
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Lightingfor lighting and monitoring circuit
Use cases
-
ApplicationLight control
Use
-
Differentiation characteristic 1 - Saleswith large labelling field
-
Differentiation characteristic 2 - SalesLens
Identification
-
Application, usageLight control
-
Main design lineBerker K.5
Instructions
-
Special note textThe IP44 degree of protection can only be achieved in conjunction with the appropriate neon, incandescent or LED lamp unit, as well as a sealing set for switches/push-buttons.
-
Information textLabelling field height arranged for 2 9 mm P-touch strips.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 14967004
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 14967004
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 14967004
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation