Design frame angular, Accessories, stainless steel, metal matt finish 13192204
EAN
4011334437574
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
RAL colourRAL 9022 - Pearl light grey
-
Materialstainless steel
Installation, mounting
-
Installation modeclamp fastening
Use conditions
-
Storage/transport temperature5…40 °C
-
Relative humidity (without condensation)0…65 %
Instructions
-
Special note textfor integration of neutral design products in all Berker design lines ; for KNX and door communication applications
Downloads
More documentation