Cen.plate lock+push lock funct. f.switch f.blinds,key can be rmvd in 3p.,K1,ant. 10797206
EAN
4011334298656
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design lineanthracite
-
Colouranthracite
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modefor screw fastening
Use cases
-
ApplicationBlind control
Use
-
Differentiation characteristic 3 - SalesKey can be removed in 3 positions
Safety
-
Keywith 2 keys
Identification
-
Application, usageBlind control
-
Main design lineBerker K.1
Instructions
-
Special note textWhen ordering several articles those do all have identical lockings.