Cen.plate lock+push lock funct. f.switch f.blinds,key can be rmvd,K5,steel 10797104
EAN
4011334281757
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design lineStainless steel
-
Colourstainless steel
-
Colourstainless steel optics
-
RAL colourRAL 9022 - Pearl light grey
-
Material / workmanshipmetal, matt finish
-
Materialstainless steel
-
Surface appearancematt
Installation, mounting
-
Installation modefor screw fastening
Use cases
-
ApplicationBlind control
Use
-
Differentiation characteristic 3 - SalesKey can be removed in 0 position
Safety
-
Keywith 2 keys
Identification
-
Application, usageBlind control
-
Main design lineBerker K.5
Instructions
-
Special note textWhen ordering several articles those do all have identical lockings.