Cen. plate lock+push lock funct. f.switch f.blinds,key can be rmvd inneut. p.,K1 10797109
EAN
4011334267706
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialthermoplastic
Installation, mounting
-
Installation modefor screw fastening
Use cases
-
ApplicationBlind control
Use
-
Differentiation characteristic 3 - SalesKey can be removed in 0 position
Safety
-
Keywith 2 keys
Identification
-
Application, usageBlind control
-
Main design lineBerker K.1
Instructions
-
Special note textWhen ordering several articles those do all have identical lockings.