![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Surface-mtd housing 3gang, S.1, ant., matt 10439949
EAN
4011334360513
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth42 mm
Materials
-
Colour of design lineanthracite
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Entriesentry at top, below and at each side in the middle possible
Cable
-
Wirewith line and duct entry
Identification
-
Main design lineBerker S.1
Instructions
-
Information textFor matching pipe lead-ins and replacement for cable and duct entries, refer to the chapter Dry surface-mounted installation.
Downloads
More documentation