![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Frame 2gang Q.3 anthracite, velvety 10126096
EAN
4011334385677
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth9.9 mm
-
Height80.5 mm
-
Width151.5 mm
Capacity
-
Number of sockets2
Materials
-
Colour of design lineanthracite
-
Colourcharcoal
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
Material / workmanshiplacquered
-
Materialduroplastic
-
Surface appearancevelvety
-
Type of surface treatmentPainted
Installation, mounting
-
Installation modefor vertical and horizontal mounting, clamp fastening
Safety
-
Protection index IPIP20
Identification
-
Main design lineBerker Q.3
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with the corresponding sealing set.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 10126096
Declaration of conformity International 2021-07-28
PDF295 KB
More documentation