Main incomers

Optimize the connection, protection, disconnection and switching of low voltage distribution boards. Hager's range of switchgear includes moulded case circuit breakers and switches and main switches for ratings from 16a to 6300A.

Not finding the solution you were looking for? Click here to view our PDF catalogue to discover more about Hager solutions

h3 ACBs

High level safety

HW ACBs

Open circuit breakers high current hw from 630 to 5000 A

h3 MCCBs

Easy mounting and safety.

h3+ MCCBs

Improve the energy performance of your buildings with h3+ for molded enclosures.

Earth leakage relays and torroids

This range of earth leakage relays were designed on an electronic basis, which ensure the monitoring of earth fault currents. When the fault current rises above the selected level, the outputs of the relay operate, and depending on the relay selected, it can have both adjustable sensitivity and time delay that can provide selectivity/discrimination. The relays are linked with detection toroids.

Load break switches

The range of enclosed LBS have been designed to provide individual protection and control of circuits of up to 1600A

Changeover switches

Changeover Switches are a unique solution for the control between two power supplies.

Fuse Combination Switches

Hager's HFD series (Isolators) are manually operated multipolar fuse combination switches.