h1250 / h1600 MCCBs | Hager Africa
  1. HNF980H - Moulded Case Circuit Breaker h1600 3P 50kA 1250A LSI
    HNF980H
    In stock
  2. HNF981H - Moulded Case Circuit Breaker h1600 4P 50kA 1250A LSI
    HNF981H
    In stock
  3. HEF980H - Moulded Case Circuit Breaker h1600 3P 70kA 1250A LSI
    HEF980H
    In stock
  4. HEF981H - Moulded Case Circuit Breaker h1600 4P 70kA 1250A LSI
    HEF981H
    In stock
  5. HCF991H - Switch h1600 4P 1600A
    HCF991H
    In stock
  6. HCF980H - Switch h1600 3P 1250A
    HCF980H
    In stock
  7. HNF990H - Moulded Case Circuit Breaker h1600 3P 50kA 1600A LSI
    HNF990H
    In stock
  8. HEF990H - Moulded Case Circuit Breaker h1600 3P 70kA 1600A LSI
    HEF990H
    In stock
  9. HCF990H - Switch h1600 3P 1600A
    HCF990H
    In stock
  10. HNF991H - Moulded Case Circuit Breaker h1600 4P 50kA 1600A LSI
    HNF991H
    In stock
  11. HEF991H - Moulded Case Circuit Breaker h1600 4P 70kA 1600A LSI
    HEF991H
    In stock
  12. HCF981H - Switch h1600 4P 1250A
    HCF981H
    In stock

h1250 / h1600 MCCBs