h800 MCCBs | Hager Africa
  1. HCE801H - Switch h1000 4P 800A
    HCE801H
    In stock
  2. HNK800U - Moulded Case Circuit Breaker h800 3P 50kA 800A TM
    HNK800U
    In stock
  3. HNK801U - Moulded Case Circuit Breaker h800 4P0-100% 50kA 800A TM
    HNK801U
    In stock
  4. HCE800H - Switch h1000 3P 800A
    HCE800H
    In stock

h800 MCCBs