x250 / h250 MCCBs | Hager Africa
  1. HHB100Z - Moulded Case Circuit Breaker X250 3P 25kA 100A TM
    HHB100Z
    In stock
  2. HEC041H - Moulded Case Circuit Breaker h250 4P 70kA 40A LSI
    HEC041H
    In stock
  3. HNC041G - h3 MCCB h250 4x40A Plug In 50kA
    HNC041G
    In stock
  4. HNC040G - h3 MCCB h250 3x40A Plug In 50kA
    HNC040G
    In stock
  5. HHB101Z - Moulded Case Circuit Breaker X250 4P 25kA 100A TM
    HHB101Z
    In stock
  6. HNB101Z - Moulded Case Circuit Breaker x250 4P 40kA 100A TM
    HNB101Z
    In stock
  7. HCB251H - Switch X250 4P 250A
    HCB251H
    In stock
  8. HCB250H - Switch X250 3P 250A
    HCB250H
    In stock
  9. HBB161H - Electronic earth leakage add-on block  4P 160A  Idn adjustable, time delay
    HBB161H
    In stock
  10. HNC126H - Moulded Case Circuit Breaker h250 4P 50kA 125A LSI
    HNC126H
    In stock
  11. HHB125Z - Moulded Case Circuit Breaker X250 3P 25kA 125A TM
    HHB125Z
    In stock
  12. HNC126G - h3 MCCB h250 4x125A Plug In 50kA
    HNC126G
    In stock

x250 / h250 MCCBs