Small enclosures

As a specialist for housing and commercial premises enclosures, Hager provides a large range of products. Plastic or steel enclosures, flush or surface mounting, there is always a Hager solution to answer your need.

Not finding the solution you were looking for? Click here to view our PDF catalogue to discover more about Hager solutions

consumer units

Our design consumer units offer a vast number of options to suit any residential application. We also feature boards pre-fitted with surge protection, providing optimal and assured protection.

gamma surface enclosures

The reference in electrical enclosures for the home

golf

When building or renovating residential buildings, compact solutions are often required for electrical installations.

gala

Surface mounting enclosures with metallic door

vega

IP40 surface mounting enclosures

volta

For installation under plaster and in hollow wall mounting.

vector

Surface mounting enclosures with transparent doors, 1 to 4 rows from 2 to 54 modules.

vega D

For housing and commercial premises.

FW

Flush enclosures ideal for modern homes and functional buildings.

vector security

The vector series is suitable for rooms with a humid or aggressive environment.

cosmos

The cosmos range of distribution boxes is suitable for DIN rail installation up to 63A

invicta DIN rail boards

For modern residential, commercial and industrial installations.

invicta TPN

invicta panelboards have been developed as an optimized solution for small to medium commercial installations and large home projects