vega D weatherproof IP 54 | Hager Africa
  1. UZ52A1 - Cable trunking,universN,78x31mm,2 section
    UZ52A1
    In stock
  2. JP002 - Cover strip,universal,24 Modules, RAL 9011
    JP002
    In stock
  3. P031F - Cover strips, universal, for 1/2 module
    P031F
    In stock
  4. UZ50A1 - Holder for cable trunking,universN, 2 pieces
    UZ50A1
    In stock
  5. UZ25V1 - Cable bracket, universN, big section, 20 pieces
    UZ25V1
    In stock
  6. UT50C - Cover trunking,universN,78x31mm, 2m long
    UT50C
    In stock
  7. KJ02D - Distribution block,125A, 1pole, 1x 10-35² / 1x 6-16² / 6x 2,5-16²
    KJ02D
    In stock
  8. UK22A2 - Kit,universN,300x500mm, for 4 MCCB 160A
    UK22A2
    In stock
  9. FZ794 - Document holder, transparent, DIN A4, adhesive
    FZ794
    In stock
  10. KJ100A - Brass busbar terminal 100A, 4pole, 2x 2,5-25² / 5x 1,5-16² per pole
    KJ100A
    In stock
  11. KJ02E - Distrib. block 125A 4p.L1-L3 1x6-35²/2x4-16²/5x1,5-6²,N 1x6-35²/6x4-16²/4x1,5-6²
    KJ02E
    In stock
  12. FZ507 - Lock, univers, T-handle with cylinder Nr.E1242, with 2 keys, IP 5-6, sealable
    FZ507
    In stock

vega D weather­proof IP 54

The weatherproof IP54 vega D enclosure is equipped with:

  • removable cable entries on top and bottom
  • removable chassis with uprights and units for modular devices