The Hager USB charger gallery provides efficient device charging with two USB-A sockets delivering 5 V/3 A up to 15 W. Designed for flush-mounted installations, it fits 2 modules with a 32 mm built-in depth and screw terminal connections. Its electronic fuse offers short-circuit and overload protection. Ideal for residential and commercial spaces to power smartphones and tablets. Black PC, RAL 7021.
EAN
13250617191125
Packaging
1 Piece
Complete your system
Must-have accessories
Compatible products
-
Referenced by 84 products available
Referenced by
Technical properties
Capacity
-
Number of modules2
Connectivity
-
Type of connectionScrew terminal
-
Connector/plug type USBA
Voltage
-
Input voltage230 - 230 V
-
Output voltage5 - 5 V
Dimensions
-
Height40 mm
-
Width40 mm
-
Depth32 mm
-
Built-in depth flush-mounted boxes32 mm
Equipment
-
Number of outputs2
Accessories
-
With miniature fuseNo
Materials
-
ColourBlack
-
RAL code7021
-
MaterialPolycarbonate (PC)
Power
-
Output power15 W
Electric current
-
Rated current IN3 A
-
Output current3000 mA
Texts
-
Connectors jacksWith 2 USB sockets type A
-
FuseShort-circuit and overload-proof (electronic fuse)
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXF112
USB charger gallery
PDF -
Installation manual
Installation manual en-GB, es-ES, fr-FR, nl-NL 2020-09-10
PDF302,19 kB -
Declaration of conformity
Declaration of conformity
Declaration of conformity International 2022-12-16
PDF182,67 kB
Declaration of conformity International 2021-02-05
PDF112,93 kB
Declaration of conformity International 2021-06-16
PDF112,25 kB
Declaration of conformity en-GB 2026-08-24
PDF166,98 kB
Declaration of conformity en-GB 2026-08-24
PDF166,52 kB
More documentation