The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • golf enclos­ures
    • VF418PF
    EAN
    3250616465466
    Packaging
    1 Piece
    • golf enclos­ures

    Small distributor,golf,flush,4row,IP40,72M,MS-terminal,PE,white door VF418PF

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Small distributor,golf,flush,4row,IP40,72M,MS-terminal,PE,white door

    VF418PF

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (8)
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip 2 products available
    • Mounting accessories 1 products available
    • Common Accessories 1 products available
    • Door/­op­er­ating panel 1 products available
    • Cover for distri­bu­tion board 1 products available
    • Wall box 1 products available

    Complete your system

    • Cover­/in­fill panel/iden­ti­fic­a­tion strip
    • Mounting accessories
    • Common Accessories
    • Door/­op­er­ating panel
    • Cover for distri­bu­tion board
    • Wall box
    • Lock system
    • VZ788N

      Labeling strips, golf, adhesive, 396mm, surface, flush m. distributor, accessory, 10pcs

      0.00 €  / *
    • VZ787N

      Labeling flap, golf, surface, flush mounting distributor, 450mm, accessory

      0.00 €  / *
    • VZ696N

      Cavity wall anker, golf, for cavity wall ditributor, accessory, 4 pieces

      0.00 €  / *
    • VZ786N

      Prefixing help, golf, qall, accessory for flush mounting distributor

      0.00 €  / *
    • VZ610N

      Door, golf, white, accessory, for VF/VS418

      0.00 €  / *
    • VZ650N

      Cover, golf, with 6 screws, accessory, for VF418

      0.00 €  / *
    • VZ829N

      Wall box, golf, 850°, accessory, for VF418

      0.00 €  / *
    • VZ794N

      Key lock, golf, flush, surface mounting disributor, 2keys, accessory

      0.00 €  / *

    Technical properties

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current
      63 A
    Equip­ment
    • Number of rails
      4
    • Number of rows
      4
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      72
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      688 mm
    • Width
      460 mm
    • Depth
      97.50 mm
    • Built-in height
      652 mm
    • Built-in width
      426 mm
    • Built-in depth
      72 mm
    • Number of width units
      18
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    Hager REACH declaration VF418PF
    PDF
    Hager RoHS report VF418PF
    PDF

    Downloads

    • Image VF418PF  | Hager Africa

      Product Image VF418PF

    • Product datasheet

      Image Hager Product data sheet VF418PF  | Hager Africa

      Hager Product data sheet VF418PF

      Small distributor,golf,flush,4row,IP40,72M,MS-terminal,PE,white door

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager Africa

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VZ707N - Terminal base,golf,QC terminal,for VF/VS 12 M
      VZ707N
      Terminal base, golf, QC terminal, for VF/VS 12 M
    • 2
      VF108TF - Small distributor,golf,flush,1row,8M,IP40,MS-terminal,PE,transparent door
      VF108TF
      Small distributor, golf, flush, 1row, 8M, IP40, MS-terminal, PE, transparent door
    • 3
      VS122TJ - Small distributor,golf,surface,1row,IP40,22M,MS-terminal,N+PE,transparent door
      VS122TJ
      Small distributor, golf, surface, 1row, IP40, 22M, MS-terminal, N+PE, transparent door
    • 4
      VS122PF - Small distributor,golf,surface,1row,IP40,22M,MS-terminal,PE,white door
      VS122PF
      Small distributor, golf, surface, 1row, IP40, 22M, MS-terminal, PE, white door
    • 5
      VF104TF - Small distributor,golf,flush,1row,4M,IP40,MS-terminal,PE,transparent door
      VF104TF
      Small distributor, golf, flush, 1row, 4M, IP40, MS-terminal, PE, transparent door

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group