The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • golf enclos­ures
    • VF212TF
    The Hager Golf flush-mounted small distributor, 2-row/24-module (2 rails), delivers reliable indoor distribution up to 63 A, 400 V. IP40, Class II and IK07 with 650°C glow-wire compliance enhance safety. Supplied with PE terminal and conduit inlets for clean wiring; neutral bar optional. The pure white RAL9010 plastic cabinet features a transparent single door for quick inspection—ideal for homes and small offices.
    EAN
    3250616465510
    Packaging
    1 Piece
    • golf enclos­ures

    Earth leakage add-on block 4P 63A 300mA Type AC S 230-400V 3 modules VF212TF

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Earth leakage add-on block 4P 63A 300mA Type AC S 230-400V 3 modules

    VF212TF

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for terminals 1 products available
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip 2 products available
    • Mounting accessories 1 products available
    • Common Accessories 1 products available
    • Lock system 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for terminals
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip
    • Mounting accessories
    • Common Accessories
    • Lock system
    • VZ707N

      Terminal base, golf, QC terminal, for VF/VS 12 M

      €0.00  / *
    • VZ788N

      Labeling strips, golf, adhesive, 396mm, surface, flush m. distributor, accessory, 10pcs

      €0.00  / *
    • VZ787N

      Labeling flap, golf, surface, flush mounting distributor, 450mm, accessory

      €0.00  / *
    • VZ696N

      Cavity wall anker, golf, for cavity wall ditributor, accessory, 4 pieces

      €0.00  / *
    • VZ786N

      Prefixing help, golf, qall, accessory for flush mounting distributor

      €0.00  / *
    • VZ794N

      Key lock, golf, flush, surface mounting disributor, 2keys, accessory

      €0.00  / *

    Technical properties

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      2
    • Number of rows
      2
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      24
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      418 mm
    • Width
      382 mm
    • Depth
      97.50 mm
    • Built-in height
      382 mm
    • Built-in width
      318 mm
    • Built-in depth
      72 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      Yes
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP40

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VF212TF
    PDF
    RoHS report VF212TF
    PDF

    Downloads

    • Image VF212TF  | Hager Africa

      Product Image VF212TF

    • Product datasheet

      Image Hager Product data sheet VF212TF  | Hager Africa

      Hager Product data sheet VF212TF

      Small distributor,golf,flush,2row,24M,IP40,MS-terminal,PE,transparent door

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager Africa

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VF118TF - Golf flush small distributor 1-row 18M IP40 IK07 PE terminal white door 63A
      VF118TF
      Small distributor, golf, flush, 1row, 18M, IP40, MS-terminal, PE, transparent door
    • 2
      VS418PJ - Volta Flush Enclosure 12M 1-row IP30 63A Class II Pure White
      VS418PJ
      Small distributor, golf, surface, 4row, IP40, 72M, MS-terminal, N+PE, white door
    • 3
      VS418TJ - Small distributor Golf surface 3-row 54M IP40 N+PE MS-terminal transparent door
      VS418TJ
      Small distributor, golf, surface, 4row, IP40, 72M, MS-terminal, N+PE, transparent door
    • 4
      VZ705N - Terminal base,golf,QC terminal,for VF/VS 4 M
      VZ705N
      Terminal base, golf, QC terminal, for VF/VS 4 M
    • 5
      VZ622N - Door,golf,transparent,accessory,for VF/VS108
      VZ622N
      Door, golf, transparent, accessory, for VF/VS108

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group