The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • vector enclos­ures
    • VE212F
    The Hager Vector IP65 24-module surface-mount enclosure delivers safe, tidy indoor distribution up to 63A, 400V. It features 2 rows (2 rails) of 12M, IK08 impact resistance, Class II insulation, and a transparent single door with IP65 sealing. With 12 conduit entries, screw mounting, and light grey PS (RAL7035) construction, it enables fast, clean wiring. Earthing terminal block included.
    EAN
    3250616455061
    Packaging
    1 Piece
    • vector enclos­ures

    Enclosure Vector IP65 2-row 36M 63A Surface Mount Transparent Door IK08 VE212F

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosure Vector IP65 2-row 36M 63A Surface Mount Transparent Door IK08

    VE212F

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (8)
    • Cover strip 2 products available
    • Accessor­ies/s­pare parts for terminals 1 products available
    • Cable entry sleeve 1 products available
    • Lock system 1 products available
    • Cable gland 1 products available
    • Cable gland shroud 1 products available

    Complete your system

    • Cover strip
    • Accessor­ies/s­pare parts for terminals
    • Cable entry sleeve
    • Lock system
    • Cable gland
    • Cable gland shroud
    • Cross-­con­nector for terminal block
    • VZ415

      Blanking strip, universal, 12M, RAL 7035

      €0.00  / *
    • P012

      Cover strips, universal, for 12 module

      €0.00  / *
    • VZ711

      Temrinal base, volta, for distributor size 12M, golf, vector, accessory

      €0.00  / *
    • VZ758

      Bushing line, vector, IP54, metric

      €0.00  / *
    • VZ311

      Key lock, vector, with 2 keys

      €0.00  / *
    • VZ020M

      Cable gland, vector, IP65, M20, plastic

      €0.00  / *
    • VZ021V

      Enclosure, vector, sealing plug, for pressure balance screw joint M2

      €0.00  / *
    • VZ728

      Carrier, vector, with PE/N-terminal 1x25

      €0.00  / *

    Technical properties

    Connec­tion
    • Number of conduit inlets
      12
    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      2
    • Number of rows
      2
    • Number of section in width
      1
    • With lock
      No
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      24
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      427 mm
    • Width
      310 mm
    • Depth
      151 mm
    • Number of width units
      24
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      Yes
    • Cabinet door type
      Single door
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Poly­styrene (PS)
    • RAL code
      7035
    • Colour
      Light grey
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK08
    • Ingress Protec­tion (IP) class
      IP65
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      750 °C
    • Protec­tion class with door
      IP65

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP document en-GB 2022-09-20
    PDF
    343,24 kB
    REACH declaration VE212F
    PDF
    RoHS report VE212F
    PDF

    Downloads

    • Image VE212F  | Hager Africa

      Product Image VE212F

    • Product datasheet

      Image Hager Product data sheet VE212F  | Hager Africa

      Hager Product data sheet VE212F

      Enclosure,vector,IP5x, 24M

      PDF
    • Installation manual

      Image Installation manual International 2020-01-01  | Hager Africa

      Installation manual International 2020-01-01

      PDF
      1,90 MB
      Image Installation manual International 2022-02-07  | Hager Africa

      Installation manual International 2022-02-07

      PDF
      4,24 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-12-19

      PDF
      258,36 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-11-14

      PDF
      257,02 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      399,26 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      402,31 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VZ521 - PE/N-Terminal support,Volta,with brass Terminals 13 connections
      VZ521
      PE/N-Terminal support, Volta, with brass Terminals 13 connections
    • 2
      VZ415 - Trunking adaptor SL 20x80 to EK 40x40, Aluminium, IP40 IK07
      VZ415
      Blanking strip, universal, 12M, RAL 7035
    • 3
      VZ413 - Blanking strip,universal,6M,RAL 7035
      VZ413
      Blanking strip, universal, 6M, RAL 7035
    • 4
      VZ463 - Terminal support,Volta,QuickConnect,equipped,3R
      VZ463
      Terminal support, Volta, QuickConnect, equipped, 3R
    • 5
      VZ522 - PE/N-Terminal support,Volta,with brass Terminals 17 connections
      VZ522
      PE/N-Terminal support, Volta, with brass Terminals 17 connections

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group