Hager Vector 12-module IP65 surface-mount enclosure for indoor distribution/control up to 63 A, 400 V. One row/rail with 12 conduit inlets for flexible wiring and easy screw mounting. Class II insulation, IK08 impact resistance, 750°C glow-wire rating for safety. Transparent single door without lock. Light grey RAL7035 polystyrene housing, ideal for residential and commercial electrical panels.
EAN
3250616454064
Packaging
1 Piece
Complete your system
Optional accessories
-
Cover strip 2 products available -
Single- and multi-pole 1 products available -
Accessories/spare parts for terminals 1 products available -
Cable entry sleeve 1 products available -
Lock system 1 products available -
Cable gland 1 products available
Complete your system
Technical properties
Connection
-
Number of conduit inlets12
Voltage
-
Nominal voltage400 - 400 V
Installation, mounting
-
Suitable for outdoor usageNo
-
Mounting onSurface mounting
Electric current
-
Rated current IN63 A
Equipment
-
Number of rails1
-
Number of rows1
-
Number of section in width1
-
With lockNo
-
Has neutral terminal blockNo
-
Has earthing terminal blockYes
-
Has mounting plateNo
Capacity
-
Number of modules12
Functions
-
With conduit inletsYes
Dimensions
-
Height302 mm
-
Width310 mm
-
Depth151 mm
-
Number of width units12
Cover, door
-
Number of cabinet doors1
-
Number of locks0
-
Door/cover is transparentYes
-
Cabinet door typeSingle door
Connectivity
-
Mounting typeScrew mounting
Materials
-
MaterialPolystyrene (PS)
-
RAL code7035
-
ColourLight grey
-
Ultraviolet-resistantNo
Safety
-
Protection classIsolation class II
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP65
-
Locking typeSnap on lock, Without lock
-
Glow wire test750 °C
-
Protection class with doorIP65
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet VE112F
Enclosure,vector, IP55, 12M
PDF -
Installation manual
Installation manual International 2020-01-01
PDF1,90 MB
Installation manual International 2022-02-07
PDF4,24 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-12-19
PDF258,36 kB
Declaration
Declaration of conformity International 2022-11-14
PDF257,02 kB
Declaration of conformity en-GB 2026-07-22
PDF399,26 kB
Declaration of conformity en-GB 2026-07-22
PDF402,31 kB
More documentation