The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • vector enclos­ures
    • VE103F
    EAN
    3250616451063
    Packaging
    1 Piece
    • vector enclos­ures

    Enclosure,vector,IP5x,3M VE103F

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosure,vector,IP5x,3M

    VE103F

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (11)
    • Cover strip 2 products available
    • Single- and multi-­pole 1 products available
    • Accessor­ies/s­pare parts for terminals 2 products available
    • Cable entry sleeve 2 products available
    • Lock system 1 products available
    • Small distri­bu­tion board 1 products available

    Complete your system

    • Cover strip
    • Single- and multi-­pole
    • Accessor­ies/s­pare parts for terminals
    • Cable entry sleeve
    • Lock system
    • Small distri­bu­tion board
    • Cable gland
    • Cable gland shroud
    • P012

      Cover strips, universal, for 12 module

      €0.00  / *
    • VZ413

      Blanking strip, universal, 6M, RAL 7035

      €0.00  / *
    • VZ428

      Terminal, Volta, additional terminal, 3Ph+N, 63A

      €0.00  / *
    • VZ744

      Adapter, vector, for control terminal

      €0.00  / *
    • VZ711

      Temrinal base, volta, for distributor size 12M, golf, vector, accessory

      €0.00  / *
    • VZ758

      Bushing line, vector, IP54, metric

      €0.00  / *
    • VZ754

      Coupling bushing, vector, PG21, RAL7035, Set: 10 pieces

      €0.00  / *
    • VZ311

      Key lock, vector, with 2 keys

      €0.00  / *
    • VE106F

      Enclosure, vector, IP5x, 6M

      €0.00  / *
    • VZ020M

      Cable gland, vector, IP65, M20, plastic

      €0.00  / *
    • VZ021V

      Enclosure, vector, sealing plug, for pressure balance screw joint M2

      €0.00  / *

    Technical properties

    Connec­tion
    • Number of conduit inlets
      2
    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current
      63 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Number of section in width
      1
    • With lock
      No
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      3
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      175 mm
    • Width
      111 mm
    • Depth
      93 mm
    • Number of width units
      3
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      Yes
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Poly­styrene (PS)
    • RAL code
      7035
    • Colour
      Light grey
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP65
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      750 °C
    • Protec­tion class with door
      IP65

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
    PDF
    25,39 MB

    Downloads

    • Image VE103F  | Hager Africa

      Product Image VE103F

    • Product datasheet

      Image Hager Product data sheet VE103F  | Hager Africa

      Hager Product data sheet VE103F

      Enclosure,vector,IP5x,3M

      PDF
    • Installation manual

      Image Installation manual International 2022-02-07  | Hager Africa

      Installation manual International 2022-02-07

      PDF
      4,31 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-11-14

      PDF
      257,02 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-12-19

      PDF
      258,36 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VZ521 - PE/N-Terminal support,Volta,with brass Terminals 13 connections
      VZ521
      PE/N-Terminal support, Volta, with brass Terminals 13 connections
    • 2
      VE318L - Enclosure, vector, IP5x, 54Modules, version Austria
      VE318L
      Enclosure, vector, IP5x, 54Modules, version Austria
    • 3
      VZ522 - PE/N-Terminal support,Volta,with brass Terminals 17 connections
      VZ522
      PE/N-Terminal support, Volta, with brass Terminals 17 connections
    • 4
      VZ754 - Coupling bushing,vector,PG21,RAL7035,Set: 10 pieces
      VZ754
      Coupling bushing, vector, PG21, RAL7035, Set: 10 pieces
    • 5
      VE312L - Enclosure, vector, IP5x, 36Modules, Austria
      VE312L
      Enclosure, vector, IP5x, 36Modules, Austria

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group