The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • vega
    • VB418B
    The Hager Vega surface-mounted small distributor, 4-row/72M, delivers up to 125 A for residential and light commercial distribution. Robust and safe (IP40, IK07, Class II, 650°C glow-wire), it has a white RAL9010 opaque door, PE terminal block and QC terminals for fast, tidy wiring. One-door design, 775×400×146 mm, provides ample space on 4 rails for modular devices.
    EAN
    3250611019756
    Packaging
    1 Piece
    • vega

    Small distributor Vega surface 3-row 54M IP40 125A PE QC terminal no door VB418B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Small distributor Vega surface 3-row 54M IP40 125A PE QC terminal no door

    VB418B

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Common Accessories 1 products available
    • Cable guide for enclos­ures/cab­inets 3 products available
    • Cable entry 1 products available
    • Cleaning product 1 products available
    • Coax connector 1 products available

    Complete your system

    • Common Accessories
    • Cable guide for enclos­ures/cab­inets
    • Cable entry
    • Cleaning product
    • Coax connector
    • VZ041VB

      IP41 kit, vega, slider with load attachment plate, roof, seal, RAL9010

      €0.00  / *
    • VZ014VB

      Trunking Kit, vega, 25x60mm, horizontal, 1 to 4 row

      €0.00  / *
    • VZ013VB

      Trunking Kit, vega, 25x60mm, 4row, vertical

      €0.00  / *
    • VZ012VB

      Trunking Kit, vega, 25x60mm, 3row, vertical

      €0.00  / *
    • VZ001VB

      Slider, vega, for trunking inlet, max. section 90x300mm

      €0.00  / *
    • VZ404

      Cleaning spray, volta, for plastic surfaces

      €0.00  / *
    • TN010S

      Coax Modul F/F

      €0.00  / *

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      125 A
    Equip­ment
    • Number of rails
      4
    • Number of rows
      4
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      72
    Dimen­sions
    • Height
      775 mm
    • Width
      400 mm
    • Depth
      146 mm
    • Number of width units
      18
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      1
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Poly­styrene (PS)
    • RAL code
      9010
    • Colour
      White
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP40

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VB418B
    PDF
    RoHS report VB418B
    PDF

    Downloads

    • Image VB418B  | Hager Africa

      Product Image VB418B

    • Product datasheet

      Image Hager Product data sheet VB418B  | Hager Africa

      Hager Product data sheet VB418B

      Small distributor,vega,surface,4row,72M,IP40,QC-terminal,PE,white door

      PDF
    • Installation manual

      Image Installation manual en-GB, fr-FR, de-DE, nl-NL 2026-09-03  | Hager Africa

      Installation manual en-GB, fr-FR, de-DE, nl-NL 2026-09-03

      PDF
      15,97 MB
    • Product certificate

      Image Product certificate International 2024-03-19  | Hager Africa

      Product certificate International 2024-03-19

      PDF
      3,01 MB
      Image Product certificate en-GB, fr-FR 2019-01-16  | Hager Africa

      Product certificate en-GB, fr-FR 2019-01-16

      PDF
      925,70 kB
      Image Product certificate en-GB, fr-FR 2019-01-16  | Hager Africa

      Product certificate en-GB, fr-FR 2019-01-16

      PDF
      931,80 kB
    • Declaration of conformity

      Image Declaration of conformity International 2023-09-13  | Hager Africa

      Declaration of conformity International 2023-09-13

      PDF
      321,32 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      472,58 kB
    More documentation

    Discover more of this product range

      5
    • 1
      TN713 - 4 RJ45 patch cables cat.6 S/FTP,0.5m
      TN713
      4 RJ45 patch cables cat.6 S/FTP, 0.5m
    • 2
      VZ014VB - Cable strain relief bar 24M for NewVegaD Steel 396 mm
      VZ014VB
      Trunking Kit, vega, 25x60mm, horizontal, 1 to 4 row
    • 3
      VB418R - Small distributor,vega,surface,4row,72M,IP40,QC-terminal,PE,transparent door
      VB418R
      Small distributor, vega, surface, 4row, 72M, IP40, QC-terminal, PE, transparent door
    • 4
      TN010S - Coax Modul F/F
      TN010S
      Coax Modul F/F
    • 5
      VZ041VB - IP41 kit,vega,slider with load attachment plate,roof,seal,RAL9010
      VZ041VB
      IP41 kit, vega, slider with load attachment plate, roof, seal, RAL9010

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group