The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • vega
    • TN010S
    EAN
    3250615949844
    Packaging
    1 Piece
    • vega

    Coax Modul F/F TN010S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Coax Modul F/F

    TN010S

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Equip­ment
    • Type of cable
      Coax
    Mater­ials
    • Material
      Plastic
    Connec­tion
    • Connect­or/plug type
      F socket

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP document en-GB 2022-05-02
    PDF
    318,04 kB
    REACH declaration TN010S
    PDF
    RoHS report TN010S
    PDF

    Downloads

    • Image TN010S  | Hager Africa

      Product Image TN010S

    • Product datasheet

      Image Hager Product data sheet TN010S  | Hager Africa

      Hager Product data sheet TN010S

      Coax Modul F/F

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-10-28  | Hager Africa

      Declaration of conformity en-GB 2026-10-28

      PDF
      194,81 kB
    More documentation

    Discover more of this product range

      5
    • 1
      TN713 - 4 RJ45 patch cables cat.6 S/FTP,0.5m
      TN713
      4 RJ45 patch cables cat.6 S/FTP, 0.5m
    • 2
      VZ041VB - IP41 kit,vega,slider with load attachment plate,roof,seal,RAL9010
      VZ041VB
      IP41 kit, vega, slider with load attachment plate, roof, seal, RAL9010
    • 3
      VZ014VB - Cable strain relief bar 24M for NewVegaD Steel 396 mm
      VZ014VB
      Trunking Kit, vega, 25x60mm, horizontal, 1 to 4 row
    • 4
      VB418R - Small distributor,vega,surface,4row,72M,IP40,QC-terminal,PE,transparent door
      VB418R
      Small distributor, vega, surface, 4row, 72M, IP40, QC-terminal, PE, transparent door
    • 5
      VB118B - Vega surface small distributor 1-row 18M IP40 90A transparent door PE
      VB118B
      Small distributor, vega, surface, 1row, 18M, IP40, QC-terminal, PE, white door

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group