The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • vega
    • VZ014VB
    The Hager Vega horizontal trunking kit 25x60 mm for 1 to 4-row enclosures organizes and protects conductors across rows, enabling clean cable routing and fast, reliable installation. With 60 mm height and 340 mm width, it fits neatly in the panel, enhancing accessibility, airflow, and aesthetics while maintaining safe segregation and tidy wiring in residential or commercial distribution boards.
    EAN
    3250611025702
    Packaging
    1 Piece
    • vega

    Cable strain relief bar 24M for NewVegaD Steel 396 mm VZ014VB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cable strain relief bar 24M for NewVegaD Steel 396 mm

    VZ014VB

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      60 mm
    • Width
      340 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VZ014VB
    PDF
    RoHS report VZ014VB
    PDF

    Downloads

    • Image VZ014VB  | Hager Africa

      Product Image VZ014VB

    • Product datasheet

      Image Hager Product data sheet VZ014VB  | Hager Africa

      Hager Product data sheet VZ014VB

      Trunking Kit, vega, 25x60mm, horizontal, 1 to 4 row

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2023-09-13  | Hager Africa

      Declaration of conformity International 2023-09-13

      PDF
      321,32 kB
    More documentation

    Discover more of this product range

      5
    • 1
      TN822 - Insulated phase busbar 3P 63A fork 10mm² for 2 motor starters 230-400V 5M
      TN822
      Telephone cable, RJ45/RJ11, 0, 5m
    • 2
      TN003S - RJ45 connectors cat.6 UTP + support
      TN003S
      RJ45 connectors cat.6 UTP + support
    • 3
      TN713 - 4 RJ45 patch cables cat.6 S/FTP,0.5m
      TN713
      4 RJ45 patch cables cat.6 S/FTP, 0.5m
    • 4
      TN714 - RJ45 patch cable Cat.6 S/FTP, 1m
      TN714
      RJ45 patch cable Cat.6 S/FTP, 1m
    • 5
      TN010S - Coax Modul F/F
      TN010S
      Coax Modul F/F

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group