The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • quadro4 modular enclos­ures and cabinets
    • UC434P
    The Hager Quadro.system MCCB vertical kit for H3+ P630 provides a compact, robust mounting solution for MCCBs in distribution panels. Dimensions 350x400x200 mm, IP30 rating and Class II insulation in durable steel. Pure white RAL 9010 finish. Designed for indoor use with 16 x 75 mm height steps, it streamlines safe, tidy installation and maintenance while optimising panel space.
    EAN
    3250616377776
    VPE
    1 piece
    • quadro4 modular enclos­ures and cabinets
    • Equip­ment systems for quadro4 and quadro5
    • See more

    1x MCCB Vertical Kit Quadro H3+ P630 350x600 with RCB, IP30, Class II UC434P

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    1x MCCB Vertical Kit Quadro H3+ P630 350x600 with RCB, IP30, Class II

    UC434P

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Hinge for distri­bu­tion systems 1 product.page.accessories.products-available

    product.page.accessories.compatible.title

    • product.page.accessories.referenced_by.title 12 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Hinge for distri­bu­tion systems
    • UC268

      Hinge, quadro.system, 2 pieces

      €0.00  / *

    product.page.accessories.referenced_by.title

    • FM109

      Floor standing steel enclosure, Quadro5, 2010x400x260mm

      €0.00  / *
    • FM108

      Floor standing steel enclosure, Quadro5, 1860x400x260 mm

      €0.00  / *
    • FM107

      Floor standing steel enclosure, Quadro5, 1710x400x260 mm

      €0.00  / *
    • FC119

      Back plate, Quadro4, H1800 W370 mm

      €0.00  / *
    • FC118

      Back plate, Quadro4, H1650 W370 mm

      €0.00  / *
    • FC116

      Back plate, Quadro4, H1350 W370 mm

      €0.00  / *
    • FC115

      Back plate, Quadro4, H1200 W370 mm

      €0.00  / *
    • FC114

      Back plate, Quadro4, H1050 W370 mm

      €0.00  / *
    • FC113

      Back plate, Quadro4, H900 W370 mm

      €0.00  / *
    • FC112

      Back plate, Quadro4, H750 W370 mm

      €0.00  / *
    • FC111

      Back plate, Quadro4, H600 W370 mm

      €0.00  / *
    • FC110

      Back plate, Quadro4, H450 W370 mm

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Height
      400 mm
    • Width
      350 mm
    • Depth
      200 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Protec­tion class
      Isol­a­tion class II
    Mater­ials
    • Material
      Steel
    • RAL code
      9010
    • Product colour
      Pure white
    Internal use only
    • Number of 75 mm steps in height per distri­bu­tion panel
      16

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration UC434P
    PDF
    RoHS report UC434P
    PDF

    Downloads

    • Image UC434P  | Hager UK

      Product Image UC434P

    • GeneratedProductDatasheet

      Image Hager Product data sheet UC434P  | Hager UK

      Hager Product data sheet UC434P

      MCCB vertical kit, Quadro.system, H3+ P630, 350x400 mm

      PDF
    • ProductECDeclaration

      Image CE 24_3523_04_24  | Hager UK

      CE 24_3523_04_24

      Quadro 5 CE DofC

      PDF
      417,60 kB
      Image UKCA 24_3522_04_24  | Hager UK

      UKCA 24_3522_04_24

      Quadro 5 UKCA DofC

      PDF
      405,40 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      UC163PP - Horizontal kit 1x MCCB H3+ P160 plug-in Quadro.system 598x198 Class II
      UC163PP
      Vertical kit 2xMCCB H3+P160, Quadro.system, 598x298 mm, plug-in
    • 2
      UC301 - Plain front plate quadro.system 800x800 Steel RAL9010 Varnished IP30
      UC301
      4x 92x92 hole kit, quadro.sys. 600x200 mm
    • 3
      UC162PP - Horizontal dividing upright Venezia D700 Steel 745x30x180 mm
      UC162PP
      Horizontal kit 1xMCCB H3+P160, Quadro.system, 598x198, plug-in
    • 4
      UC234EM - Panel kit 3x92x92 cut-outs quadro.sys 600x200 RAL9010 Class I
      UC234EM
      2x 92x92 hole kit, quadro.sys. 600x200 mm
    • 5
      UC183PP - Vertical kit 2x MCCB H3+ P160 plug-in Quadro Class II RAL9010 600x300x200
      UC183PP
      Vertical kit 3xMCCB H3+P160, Quadro.system, 798x298 mm, plug-in

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group