The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Distri­bu­tion cabinet up to 630 A
  • quadro4 modular enclos­ures and cabinets
  • UC332
  • quadro4 modular enclos­ures and cabinets
  • Equip­ment systems for quadro4 and quadro5
  • See more

Operating switch kit HA250 A, quadro.system, 350x300 mm UC332

EAN
3250610613061
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Operating switch kit HA250 A, quadro.system, 350x300 mm

UC332

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Hinge for distri­bu­tion systems 1 products available

Compatible products

  • Referenced by 19 products available

Complete your system

  • Hinge for distri­bu­tion systems
  • UC268

    Hinge, quadro.system, 2 pieces

    0.00 €  / *

Referenced by

  • FM200

    Floor standing steel enclosure, Quadro5, 510x700x260 mm

    0.00 €  / *
  • FC210

    Back plate, Quadro4, H450 W620 mm

    0.00 €  / *
  • FC211

    Back plate, Quadro4, H600 W620 mm

    0.00 €  / *
  • FC212

    Back plate, Quadro4, H750 W620 mm

    0.00 €  / *
  • FC213

    Back plate, Quadro4, H900 W620 mm

    0.00 €  / *
  • FC214

    Back plate, Quadro4, H1050 W620 mm

    0.00 €  / *
  • FC215

    Back plate, Quadro4, H1200 W620 mm

    0.00 €  / *
  • FC216

    Back plate, Quadro4, H1350 W620 mm

    0.00 €  / *
  • FC218

    Back plate, Quadro4, H1650 W620 mm

    0.00 €  / *
  • FC219

    Back plate, Quadro4, H1800 W620 mm

    0.00 €  / *
  • FM209

    Floor standing steel enclosure, Quadro5, 2010x700x260 mm

    0.00 €  / *
  • FM205

    Wall mounting steel enclosure, Quadro5, 1260x700x260mm

    0.00 €  / *
  • FM201

    Wall mounting steel enclosure, Quadro5, 660x700x260 mm

    0.00 €  / *
  • FM202

    Wall mounting steel enclosure, Quadro5, 810x700x260 mm

    0.00 €  / *
  • FM203

    Wall mounting steel enclosure, Quadro5, 960x700x260 mm

    0.00 €  / *
  • FM204

    Wall mounting steel enclosure, Quadro5, 1110x700x260 mm

    0.00 €  / *
  • FM206

    Wall mounting steel enclosure, Quadro5, 1410x700x260 mm

    0.00 €  / *
  • FM207

    Floor standing steel enclosure, Quadro5, 1710x700x260 mm

    0.00 €  / *
  • FM208

    Floor standing steel enclosure, Quadro5, 1860x700x260 mm

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    300 mm
  • Width
    350 mm
  • Depth
    100 mm
Mater­ials
  • RAL code
    9010

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

PEP document en-GB 2024-10-31
PDF
449,71 kB
Hager REACH declaration UC332
PDF
Hager RoHS report UC332
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet UC332  | Hager Africa

    Hager Product data sheet UC332

    Operating switch kit HA250 A, quadro.system, 350x300 mm

    PDF
More documentation

Discover more of this product range

    5
  • 1
    UC247 - Mounting plain front plate, quadro.system, 800x800 mm
    UC247
    Mounting plain front plate, quadro.system, 800x800 mm
  • 2
    UC301 - 4x 92x92 hole kit,quadro.sys. 600x200 mm
    UC301
    4x 92x92 hole kit, quadro.sys. 600x200 mm
  • 3
    UC234EM - 2x 92x92 hole kit,quadro.sys. 600x200 mm
    UC234EM
    2x 92x92 hole kit, quadro.sys. 600x200 mm
  • 4
    UC233EM - 3x 92x92 hole kit,quadro.sys. 600x200 mm
    UC233EM
    3x 92x92 hole kit, quadro.sys. 600x200 mm
  • 5
    UC227 - Mounting plain front plate, quadro.system, 800x350 mm
    UC227
    Mounting plain front plate, quadro.system, 800x350 mm

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group