The Hager Quadro.system Vertical kit 3x4P/3x3P MCCBH3+ P160 (598x298 mm) enables mounting and alignment of up to three 4-pole or three 3-pole devices in distribution panels. Steel construction with Insulation Class II in RAL 9010 ensures durability and safety. With 12 x 75 mm height steps, it offers flexible arrangement and tidy wiring, ideal for reliable, space‑efficient panel assembly.
EAN
3250616375345
VPE
1 piece
Vertical kit 2x MCCB H3+ P160 with interlock Quadro 600x300x200 Class II UC163PD
product.page.accessories.title
product.page.accessories.associated-products
-
Hinge for distribution systems 1 product.page.accessories.products-available
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 22 product.page.accessories.products-available
product.page.accessories.title-modal
product.page.accessories.referenced_by.title
Technical characteristics
Dimensions
-
Height298 mm
-
Width598 mm
Safety
-
Protection classIsolation class II
Materials
-
MaterialSteel
-
RAL code9010
-
Product colourPure white
Internal use only
-
Number of 75 mm steps in height per distribution panel12
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
More documentation