The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Building auto­ma­tion
    • KNX system devices
    • KNX commu­nic­a­tion gate­ways
    • TR131N
    EAN
    3250610028421
    Packaging
    1 Piece
    • KNX commu­nic­a­tion gate­ways
    • Actu­at­ors, controls, gate­ways, …
    • See more

    Media coupler, white, KNX TR131N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Media coupler, white, KNX

    TR131N

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Inter­face for bus system 1 products available
    • System inter­face/­media gateway for bus system 2 products available
    • Power supply for bus system 3 products available
    • Connec­tion/branching terminal for bus system 1 products available
    • Area/line coupler for bus system 1 products available

    Complete your system

    • Inter­face for bus system
    • System inter­face/­media gateway for bus system
    • Power supply for bus system
    • Connec­tion/branching terminal for bus system
    • Area/line coupler for bus system
    • TYFS122

      Modular USB KNX Secure Interface

      €0.00  / *
    • TYFS120

      KNX/IP Secure interface, 1 module

      €0.00  / *
    • TYFS121

      Router KNX/IP Secure, 1 module

      €0.00  / *
    • TXA114

      Power supply 1x 30V DC KNX + 1x 24V DC

      €0.00  / *
    • TXA112

      Power supply 30V DC 640 mA

      €0.00  / *
    • TXA111

      Power supply 30V DC 320 mA

      €0.00  / *
    • TG008

      Connectors for twisted pair termination red/black

      €0.00  / *
    • TYFS130

      Line Coupler, KNX Secure

      €0.00  / *

    Technical properties

    Voltage
    • Oper­ating voltage over bus
      30 - 30 V
    Connectivity
    • Radio protocol
      KNX Radio
    Settings
    • Supported config­ur­a­tion mode
      ETS, easy, quick­link
    Power
    • Current consump­tion
      4 mA
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    Capa­city
    • Number of modules
      0
    Frequency
    • Frequency
      868300000 - 868300000 Hz
    Use condi­tions
    • Oper­ating temper­ature
      0 - 45 °C
    Controls and indic­ators
    • With LED indic­a­tion
      Yes
    Connec­tion
    • Connect­or/plug type Bus system
      Connec­tion terminal
    • Connect­or/plug type
      Push button/switch
    • Cross-sec­tion input flex­ible conductor
      0.5 - 2.5 mm²
    • Cross-sec­tion input rigid conductor
      0.5 - 2.5 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP document en-GB 2025-02-18
    PDF
    360,21 kB
    REACH declaration TR131N
    PDF
    RoHS report TR131N
    PDF

    Downloads

    • Image TR131N  | Hager Africa

      Product Image TR131N

    • Product datasheet

      Image Hager Product data sheet TR131N  | Hager Africa

      Hager Product data sheet TR131N

      Media coupler, white, KNX

      PDF
    • Installation manual

      Image Installation manual de-DE, en-GB, fr-FR, it-IT, nl-NL, es-ES, pt-PT, sv-SE 2026-06-15  | Hager Africa

      Installation manual de-DE, en-GB, fr-FR, it-IT, nl-NL, es-ES, pt-PT, sv-SE 2026-06-15

      PDF
      1,11 MB
    • Application Guide

      Image Application Guide en-GB 2025-06-03  | Hager Africa

      Application Guide en-GB 2025-06-03

      PDF
      18,93 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-03-27

      PDF
      266,11 kB
    More documentation

    Discover more of this product range

      5
    • 1
      TRM692G - Module 1 flush mounted output 3A for shutters or blinds + 2 inputs, KNX radio
      TRM692G
      Module 1 flush mounted output 3A for shutters or blinds + 2 inputs, KNX radio
    • 2
      TRE221 - Module 1 output for shutter/blind 10A IP55 KNX radio QL
      TRE221
      Module 1 output for shutter/blind 10A IP55 KNX radio QL
    • 3
      TRM691E - Bell transformer 16VA 230V-8/12V DIN rail 3M, short-circuit protected
      TRM691E
      Module 1 flush mounted dimmer 200W, 2 wires + 2 inputs, KNX radio
    • 4
      TRM600AU - 360° flush movement/presence detector NO, 230V, 5-1000 lx, 5s-15min delay
      TRM600AU
      Additional Control for latching relay or timer
    • 5
      TRM694G - Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio
      TRM694G
      Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group