The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • gamma multi­media
    • TN131
    EAN
    3250615941312
    Packaging
    1 Piece
    • gamma multi­media

    Modular telephone splitter 1x4 RJ45 outputs TN131

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Modular telephone splitter 1x4 RJ45 outputs

    TN131

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      Double direct socket
    Mater­ials
    • Colour
      Stone grey

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    REACH declaration TN131
    PDF

    Downloads

    • Image TN131  | Hager Africa

      Product Image TN131

    • Product datasheet

      Image Hager Product data sheet TN131  | Hager Africa

      Hager Product data sheet TN131

      Modular telephone splitter 1x4 RJ45 outputs

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-10-17  | Hager Africa

      Declaration of conformity en-GB 2024-10-17

      PDF
      171,64 kB
    More documentation

    Discover more of this product range

      5
    • 1
      TN713 - 4 RJ45 patch cables cat.6 S/FTP,0.5m
      TN713
      4 RJ45 patch cables cat.6 S/FTP, 0.5m
    • 2
      TN712 - Telephone patch cable RJ45 to RJ11 0.5 m
      TN712
      RJ45 patch cables cat.6 S/FTP, 0, 5m
    • 3
      TN103S - Miniature circuit breaker 1P 32A 6kA Curve B, 1 Module
      TN103S
      DTI socket RJ45
    • 4
      TN211 - Univers N kit 300x500 enclosure for main breaker + 2x10 modules, RAL9010
      TN211
      Coaxial attenuator 0-20dB
    • 5
      TN711 - RJ45 Patch Cable Cat6 S/FTP 0.5 m Double Shielded RJ45-RJ45
      TN711
      RJ45 patch cables Cat.6 S/FTP, 0.30m

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group