The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Small distri­bu­tion boards up to 63 A and multi­media boards
  • gamma multi­media
  • TN211
  • Distri­bu­tion systems

Coaxial attenuator 0-20dB TN211

EAN
3250615942111
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Coaxial attenuator 0-20dB

TN211

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Frequency
  • Frequency band
    5000000 - 2400000000 Hz
Connec­tion
  • Connect­or/plug type
    F socket

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report TN211
PDF

Downloads

  • Image TN211  | Hager Africa

    Product Image TN211

  • Product datasheet

    Image Hager Product data sheet TN211  | Hager Africa

    Hager Product data sheet TN211

    Coaxial attenuator 0-20dB

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2024-10-17  | Hager Africa

    Declaration of conformity en-GB 2024-10-17

    PDF
    171,64 kB
More documentation

Discover more of this product range

    5
  • 1
    TN712 - RJ45 patch cables cat.6 S/FTP, 0,5m
    TN712
    RJ45 patch cables cat.6 S/FTP, 0, 5m
  • 2
    TN722 - RJ45/"F"connector TV patch cable, 0.60 m
    TN722
    RJ45/"F"connector TV patch cable, 0.60 m
  • 3
    TN004S - RJ45 connector cat.5e UTP + support
    TN004S
    RJ45 connector cat.5e UTP + support
  • 4
    TN202S - TV/Satellite splitter 2 ways COAX 5-2400MHz
    TN202S
    TV/Satellite splitter 2 ways COAX 5-2400MHz
  • 5
    TN714 - RJ45 patch cable Cat.6 S/FTP, 1m
    TN714
    RJ45 patch cable Cat.6 S/FTP, 1m

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group