The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • gamma multi­media
    • TN001S
    The Hager Cat5e FTP RJ45 connector with modular support provides reliable, shielded data connectivity for residential and light commercial networks. Its FTP screening reduces electromagnetic interference for stable 10/100/1000Base‑T performance. The modular support enables quick, tidy integration in enclosures, while the light grey finish matches Hager panels for a clean, professional install.
    EAN
    3250615949998
    Packaging
    1 Piece
    • gamma multi­media

    Light switch 8A 230V with integrated light sensor 10-30 lx TN001S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Light switch 8A 230V with integrated light sensor 10-30 lx

    TN001S

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      RJ45
    Mater­ials
    • Colour
      Light grey
    Iden­ti­fic­a­tion
    • Category
      Cat5e

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP document en-GB 2022-05-02
    PDF
    318,04 kB
    REACH declaration TN001S
    PDF
    RoHS report TN001S
    PDF

    Downloads

    • Image TN001S  | Hager Africa

      Product Image TN001S

    • Product datasheet

      Image Hager Product data sheet TN001S  | Hager Africa

      Hager Product data sheet TN001S

      RJ45 connectors cat.5e FTP + modular support

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-01-28

      PDF
      122,04 kB
      Image Declaration of conformity en-GB 2024-10-17  | Hager Africa

      Declaration of conformity en-GB 2024-10-17

      PDF
      171,64 kB
    More documentation

    Discover more of this product range

      5
    • 1
      TN713 - 4 RJ45 patch cables cat.6 S/FTP,0.5m
      TN713
      4 RJ45 patch cables cat.6 S/FTP, 0.5m
    • 2
      TN103S - Miniature circuit breaker 1P 32A 6kA Curve B, 1 Module
      TN103S
      DTI socket RJ45
    • 3
      TN131 - Modular telephone splitter 1x4 RJ45 outputs
      TN131
      Modular telephone splitter 1x4 RJ45 outputs
    • 4
      TN211 - Univers N kit 300x500 enclosure for main breaker + 2x10 modules, RAL9010
      TN211
      Coaxial attenuator 0-20dB
    • 5
      TN712 - Telephone patch cable RJ45 to RJ11 0.5 m
      TN712
      RJ45 patch cables cat.6 S/FTP, 0, 5m

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group