The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Small distri­bu­tion boards up to 63 A and multi­media boards
  • gamma multi­media
  • TN722
  • Distri­bu­tion systems

RJ45/"F"connector TV patch cable, 0.60 m TN722

EAN
3250615947222
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

RJ45/"F"connector TV patch cable, 0.60 m

TN722

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Cable
  • Cable length
    0.60 m

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration TN722
PDF
Hager RoHS report TN722
PDF

Downloads

  • Image TN722  | Hager Africa

    Product Image TN722

  • Product datasheet

    Image Hager Product data sheet TN722  | Hager Africa

    Hager Product data sheet TN722

    RJ45/"F"connector TV patch cable, 0.60 m

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2024-10-17  | Hager Africa

    Declaration of conformity en-GB 2024-10-17

    PDF
    171,64 kB
    Image EU Declaration of Conformity  | Hager Africa

    EU Declaration of Conformity

    Declaration of conformity en-GB, fr-FR 2024-11-28

    PDF
    165,55 kB
More documentation

Discover more of this product range

    5
  • 1
    TN822 - Telephone cable, RJ45/RJ11, 0,5m
    TN822
    Telephone cable, RJ45/RJ11, 0, 5m
  • 2
    TN206S - TV/Satellite splitter 6 ways COAX 5-2400MHz
    TN206S
    TV/Satellite splitter 6 ways COAX 5-2400MHz
  • 3
    TN204S - TV/Satellite splitter 4 ways COAX 5-2400MHz
    TN204S
    TV/Satellite splitter 4 ways COAX 5-2400MHz
  • 4
    1984 - Mini jack 8pole shielded, cat.5e, com-tech, al.
    1984
    Mini jack 8pole shielded, cat.5e, com-tech, al.
  • 5
    TN711 - RJ45 patch cables Cat.6 S/FTP, 0.30m
    TN711
    RJ45 patch cables Cat.6 S/FTP, 0.30m

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group