The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • gamma multi­media
    • TN103S
    The Hager DTI RJ45 socket provides the indoor termination and test point for telephone/data lines in residential and small-office networks. With an RJ45 interface, it enables quick line testing, clear demarcation with the operator, and reliable patching to the home network. Compact and easy to wire, it streamlines troubleshooting and structured cabling in the communication panel.
    EAN
    3250615949837
    Packaging
    1 Piece
    • gamma multi­media

    Miniature circuit breaker 1P 32A 6kA Curve B, 1 Module TN103S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Miniature circuit breaker 1P 32A 6kA Curve B, 1 Module

    TN103S

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      RJ45

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration TN103S
    PDF
    RoHS report TN103S
    PDF

    Downloads

    • Image TN103S  | Hager Africa

      Product Image TN103S

    • Product datasheet

      Image Hager Product data sheet TN103S  | Hager Africa

      Hager Product data sheet TN103S

      DTI socket RJ45

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-10-17  | Hager Africa

      Declaration of conformity en-GB 2024-10-17

      PDF
      171,64 kB
    More documentation

    Discover more of this product range

      5
    • 1
      TN211 - Univers N kit 300x500 enclosure for main breaker + 2x10 modules, RAL9010
      TN211
      Coaxial attenuator 0-20dB
    • 2
      TN001S - Light switch 8A 230V with integrated light sensor 10-30 lx
      TN001S
      RJ45 connectors cat.5e FTP + modular support
    • 3
      TN204S - TV/SAT Splitter 6-way COAX F-socket 5-2400 MHz DIN-rail mount
      TN204S
      TV/Satellite splitter 4 ways COAX 5-2400MHz
    • 4
      TN712 - Telephone patch cable RJ45 to RJ11 0.5 m
      TN712
      RJ45 patch cables cat.6 S/FTP, 0, 5m
    • 5
      TN722 - RJ45/"F"connector TV patch cable, 0.60 m
      TN722
      RJ45/"F"connector TV patch cable, 0.60 m

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group