The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Modular protec­tion and accessories
    • Surge Protec­tion Device (SPD)
    • SPB013
    The Hager Cartridge 40kA 440V for SPD T2 is a replacement module for Type 2 surge protection, safeguarding 230-400 V AC IT, TN and TT systems. With Uc 440 V and Up 1.35 kV (1.5 kV L/N‑PE), it discharges up to 40 kA (In 20 kA) to clamp transients. Compact 1 module (17.5 mm), -40 to 80°C, 50-60 Hz, and up to 125 A backup fuse—ideal for residential and commercial panels.
    EAN
    3250615515193
    Packaging
    1 Piece
    • Surge Protec­tion Device (SPD)

    Adaptor for Alréa socket, ATHEA trunking 12x50, IP40, Traffic white SPB013

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Adaptor for Alréa socket, ATHEA trunking 12x50, IP40, Traffic white

    SPB013

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Capa­city
    • Number of modules
      1
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Continuous oper­ating voltage Uc according to IEC 61643-1
      440 V
    • Voltage protec­tion level Up according to IEC 61643-1
      1.35 kV
    • Voltage protec­tion level Up L-PE/N-PE according to IEC 61643-11
      1.50 kV
    • Voltage level Up L-N/PEN IEC 61643-11
      1350 V
    • Type voltage supply
      AC
    Elec­tric current
    • Nominal discharge current In 8 - 20 µs L-N(PEN)/N-PE IEC 61643
      20 kA
    • Max. over­cur­rent protec­tion device, parallel connec­tion (fuse)
      125 A
    • Max. discharge (Imax) L-N(PEN)/ N-PE
      40 kA
    Dimen­sions
    • Height
      52.4 mm
    • Width
      17.5 mm
    • Depth
      55.3 mm
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 80 °C
    Network config­ur­a­tion
    • Network type
      IT, TN, TT
    Stand­ards
    • Require­ment class IEC 61643
      T2
    Frequency
    • Frequency
      50 - 60 Hz

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration SPB013
    PDF
    RoHS report SPB013
    PDF

    Downloads

    • Image SPB013  | Hager Africa

      Product Image SPB013

    • Product datasheet

      Image Hager Product data sheet SPB013  | Hager Africa

      Hager Product data sheet SPB013

      Cartridge 40kA 440V for SPD T2 IT

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager Africa

      Declaration of conformity en-US 2026-07-15

      PDF
      259,97 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SPB465R - Surge Protection Device 4P T2 TNS/TT Uc 320V In 20kA Imax 65kA remote contact
      SPB465R
      Surge Protection Device 4P T2 TNS/TT Uc 320V In 20kA Imax 65kA remote contact
    • 2
      SPB265R - SPD T2 Cartridge Imax 40kA Uc 440V IT/TN/TT 1 Module
      SPB265R
      Surge Protection Device 2P T2 TNS/TT Uc 320V In 20kA Imax 65kA remote contact
    • 3
      SPB040N - Surge protector cartridge L-N 275V In20kA Imax40kA T2 1 Module
      SPB040N
      Cartridge N-PE Uc 260V In 20kA Imax 40kA Up 1.5kV
    • 4
      SPB065R - Surge protector cartridge N-PE T1+T2 50kA 264V Up 1.7kV 1 module
      SPB065R
      Cartridge L-N Uc 320V In 20kA Imax 65kA Up 1, 35kV
    • 5
      SPB415R - Surge Protection Device 4P T2 TNS/TT Uc 275V In 5kA Imax 15kA  remote contact
      SPB415R
      Surge Protection Device 4P T2 TNS/TT Uc 275V In 5kA Imax 15kA remote contact

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group