The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • SL200802D2
    EAN
    4012740894999
    Packaging
    18 Meters
    • Skirting ducts

    Recy30% Trunking lid SL20080 beech SL200802D2

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Recy30% Trunking lid SL20080 beech

    SL200802D2

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    SL200801
    SL200801
    Recy30% Trunking base SL20080 black
    Add to a list
    Add to a list

    Optional accessories

  • See more (8)
    • Trans­ition piece/junc­tion piece for skirting duct 1 products available
    • End piece for skirting duct 1 products available
    • Appli­ance box for skirting duct 2 products available
    • Joint cover for skirting duct 1 products available
    • Internal corner for skirting duct 1 products available
    • External corner for skirting duct 1 products available

    Complete your system

    • Trans­ition piece/junc­tion piece for skirting duct
    • End piece for skirting duct
    • Appli­ance box for skirting duct
    • Joint cover for skirting duct
    • Internal corner for skirting duct
    • External corner for skirting duct
    • Accessory box coup­ling for skirting duct
    • SL2008081D1

      Adaptor for trunking SL 20x80mm and EK 40x40mm alu

      €0.00  / *
    • SL200806D2

      End cap for trunking tehalit.SL 20x80mm beech

      €0.00  / *
    • SL20080911D1

      acc.box univ. SL20080 alu

      €0.00  / *
    • SL200809119011

      acc.box univ. SL20080 black

      €0.00  / *
    • SL200807D2

      Joint cover for trunking tehalit.SL 20x80mm beech

      €0.00  / *
    • SL200804D2

      Internal corner VDI for trunking tehalit.SL 20x80mm beech

      €0.00  / *
    • SL200803D2

      External corner VDI for trunking tehalit.SL 20x80mm beech

      €0.00  / *
    • SL20080AD2

      acc.box coupling SL20080 beech

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      80 mm
    • Width
      20 mm
    • Length
      2000 mm
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Colour
      Beech
    • Treat­ment
      Foiled
    • Contains recycled material (% of total plastic weight)
      30 %
    Cover, door
    • Lid with soft lip
      Without soft lip
    Equip­ment
    • With carpet border
      No
    • With protective film
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Impact resist­ance IK
      IK07
    Use condi­tions
    • Oper­ating temper­ature
      5 - 60 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Skirting trunking SL (containing 30% recycled PVC in trunking base and cover) (English)
    PDF
    406,73 kB
    REACH declaration SL200802D2
    PDF
    RoHS report SL200802D2
    PDF

    Downloads

    • Image SL200802D2  | Hager Africa

      Product Image SL200802D2

    • Product datasheet

      Image Hager Product data sheet SL200802D2  | Hager Africa

      Hager Product data sheet SL200802D2

      Recy30% Trunking lid SL20080 beech

      PDF
    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager Africa

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    More documentation

    Discover more of this product range

      5
    • 1
      SL2008029016 - Trunking lid PVC 55x20mm 2m Traffic white RAL9016 SL20055
      SL2008029016
      Trunking lid SL20080 traffic white
    • 2
      SL2011549016 - Universal accessory box SL20115 Traffic White IP40 IK07 Standard 60 mm
      SL2011549016
      Internal corner VDI for trunking tehalit.SL 20x115mm traffic white
    • 3
      SL2005529016 - Operating shaft 14x14 mm to 10x10 mm, length 500 mm
      SL2005529016
      Trunking lid SL20055 traffic white
    • 4
      SL20115819016 - T-piece for trunking tehalit.SL 20x55 IP40 IK07 Traffic white RAL9016
      SL20115819016
      Adaptor for trunking SL 20x115mm and EK 40x40mm traffic white
    • 5
      SL20055229016 - DCL ceiling rose for ATHEA trunking IP40 ABS RAL9016 traffic white 60mm
      SL20055229016
      Trunk. lid carpet border SL20055 traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group