The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • SL20055219016
    The Hager SL20055 trunking lid with soft lip in traffic white (RAL9016) provides a neat, sealed finish for cable runs along walls or floors. Durable PVC, 55 mm x 20 mm, 2 m length. The soft lip compensates wall/floor irregularities to reduce dust ingress and improve aesthetics. Supplied with protective film to avoid scratches, enabling a clean, professional installation in residential or commercial environments.
    EAN
    4012740017510
    Packaging
    36 Meters
    • Skirting ducts

    Trunking lid with carpet border 2000x20x55 PVC Traffic white RAL9016 no soft lip SL20055219016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Trunking lid with carpet border 2000x20x55 PVC Traffic white RAL9016 no soft lip

    SL20055219016

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    SL200551
    SL200551
    Recy30% Trunking base SL20055 black
    Add to a list
    Add to a list

    Optional accessories

    • Accessory box coup­ling for skirting duct 1 products available
    • Internal corner for skirting duct 1 products available
    • External corner for skirting duct 1 products available
    • End piece for skirting duct 1 products available
    • Trans­ition piece/junc­tion piece for skirting duct 2 products available
    • Joint cover for skirting duct 1 products available

    Complete your system

    • Accessory box coup­ling for skirting duct
    • Internal corner for skirting duct
    • External corner for skirting duct
    • End piece for skirting duct
    • Trans­ition piece/junc­tion piece for skirting duct
    • Joint cover for skirting duct
    • SL20055A9016

      acc.box coupling SL20055 traffic white

      €0.00  / *
    • SL2005549016

      Internal corner VDI for trunking tehalit.SL 20x55mm traffic white

      €0.00  / *
    • SL2005539016

      External corner VDI for trunking tehalit.SL 20x55mm traffic white

      €0.00  / *
    • SL2005569016

      End cap for trunking tehalit.SL 20x55mm traffic white

      €0.00  / *
    • SL2005589016

      T-piece for trunking tehalit.SL 20x55mm traffic white

      €0.00  / *
    • SL20055819016

      Adaptor for trunking SL 20x55mm and EK 40x40mm traffic white

      €0.00  / *
    • SL2005579016

      Joint cover for trunking tehalit.SL 20x55mm traffic white

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      55 mm
    • Width
      20 mm
    • Length
      2000 mm
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Colour
      Traffic white
    • RAL code
      9016
    Cover, door
    • Lid with soft lip
      Soft lip directed to wall/­floor
    Equip­ment
    • With carpet border
      No
    • With protective film
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Impact resist­ance IK
      IK07
    Use condi­tions
    • Oper­ating temper­ature
      5 - 60 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (English)
    PDF
    399,87 kB
    REACH declaration SL20055219016
    PDF
    RoHS report SL20055219016
    PDF

    Downloads

    • Image SL20055219016  | Hager Africa

      Product Image SL20055219016

    • Product datasheet

      Image Hager Product data sheet SL20055219016  | Hager Africa

      Hager Product data sheet SL20055219016

      Trunk. lid w. soft comp.SL20055 p. white

      PDF
    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager Africa

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      371,55 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SL20055A9016 - Trunking lid soft lip SL20055 20x55mm PVC RAL9016 2m with protective film
      SL20055A9016
      acc.box coupling SL20055 traffic white
    • 2
      SL20080A9016 - SL20080 trunking lid with soft lip 80x20mm 2m PVC RAL9016
      SL20080A9016
      acc.box coupling SL20080 traffic white
    • 3
      SL20080AD3 - ATHEA Flat Corner 90° 16x30mm Brown RAL8014 ABS IP40 IK07
      SL20080AD3
      acc.box coupling SL20080 mable
    • 4
      SL20080AD2 - Accessory box coupling Overlapping ABS Maple SL Standard 20x80
      SL20080AD2
      acc.box coupling SL20080 beech
    • 5
      SL20055AD5 - acc.box coupling SL20055 oak
      SL20055AD5
      acc.box coupling SL20055 oak

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group