The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LF
    • R2320VERZ
    EAN
    4012740293402
    Packaging
    1 Piece
    • Cable trunking systems - LF

    JONCTION POUR LFS 20020 TOLE R2320VERZ

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    JONCTION POUR LFS 20020 TOLE

    R2320VERZ

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Compatible products

    • Referenced by 2 products available

    Referenced by

    • LFS200200VERZ

      Trunking LFS made of steel 20x20mm in pure white

      €0.00  / *
    • LFS2002009016

      Trunking LFS made of steel 20x20mm in traffic white

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      18 mm
    • Width
      19 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Galvan­ised
    • Colour
      Zinc
    • Related Series
      LFS 20x20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration R2320VERZ
    PDF
    RoHS report R2320VERZ
    PDF

    Downloads

    • Image R2320VERZ  | Hager Africa

      Product Image R2320VERZ

    • Product datasheet

      Image Hager Product data sheet R2320VERZ  | Hager Africa

      Hager Product data sheet R2320VERZ

      Product data sheet en-GB 2026-06-06

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB, de-DE 2021-09-30  | Hager Africa

      Declaration of conformity en-GB, de-DE 2021-09-30

      PDF
      633,95 kB
    More documentation

    Discover more of this product range

      5
    • 1
      LFS602003VERZ - external corner overlapping steel/plaster for LFS 60x200mm galvanized
      LFS602003VERZ
      external corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 2
      LFS602005VERZ - flat angle overlapping steel/plaster for LFS trunking 60x200mm galvanized
      LFS602005VERZ
      flat angle overlapping steel/plaster for LFS trunking 60x200mm galvanized
    • 3
      LFS602004VERZ - internal corner overlapping steel/plaster for LFS 60x200mm galvanized
      LFS602004VERZ
      internal corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 4
      LFS602006VERZ - endcap steel/plaster for LFS trunking 60x200mm galvanized
      LFS602006VERZ
      endcap steel/plaster for LFS trunking 60x200mm galvanized
    • 5
      LFS601508VERZ - T-piece overlapping steel/plaster for LFS trunking 60x150mm galvanized
      LFS601508VERZ
      T-piece overlapping steel/plaster for LFS trunking 60x150mm galvanized

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group