The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LF
    • LFS200200VERZ
    EAN
    4012740290852
    Packaging
    72 Meters
    • Cable trunking systems - LF

    Trunking LFS made of steel 20x20mm in pure white LFS200200VERZ

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Trunking LFS made of steel 20x20mm in pure white

    LFS200200VERZ

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Coupler for install­a­tion duct 1 products available

    Complete your system

    • Coupler for install­a­tion duct
    • R2320VERZ

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      18 mm
    • Width
      19 mm
    • Length
      2000 mm
    • Inner cross-sec­tion
      228 - 228 mm²
    Cover, door
    • Type of lid
      Premounted
    Capa­city
    • Max. number of cables (Ø11mm, 50% filled, without devices)
      1
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Galvan­ised
    • Colour
      Zinc
    • Trans­parent
      No
    Safety
    • Impact resist­ance IK
      IK08
    • Ingress Protec­tion (IP) class
      IP30
    Stand­ards
    • Suit­able for func­tional integ­rity according to DIN4102-12
      No
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 90 °C
    Connectivity
    • Trunking coup­ling
      Couplers as separate refer­ence
    Equip­ment
    • Number of parti­tions
      0
    • Number of compart­ments
      1 - 1
    • Number of plug­gable parti­tions
      0
    • Cable retaining clip included
      No
    • Number of cable retainers per meter
      0
    • With protective film
      No
    Config­ur­a­tion
    • With anti­bac­terial treat­ment
      No
    Scope of delivery
    • Delivery on roll
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Distribution trunking system LFS & OLFS (English )
    PDF
    229,34 kB
    REACH declaration LFS200200VERZ
    PDF
    Hager RoHS report LFS200200VERZ
    PDF

    Downloads

    • Image LFS200200VERZ  | Hager Africa

      Product Image LFS200200VERZ

    • Product datasheet

      Image Hager Product data sheet LFS200200VERZ  | Hager Africa

      Hager Product data sheet LFS200200VERZ

      Trunking LFS made of steel 20x20mm in pure white

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB, de-DE 2021-09-30  | Hager Africa

      Declaration of conformity en-GB, de-DE 2021-09-30

      PDF
      633,95 kB
      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      331,77 kB
    More documentation

    Discover more of this product range

      5
    • 1
      LFS602003VERZ - Overlapping T-piece steel LFS trunking 60x150 galvanized IP30 IK08
      LFS602003VERZ
      external corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 2
      LFS602005VERZ - External corner overlapping 90° steel galvanized for LFS 60x200 IP30 IK08
      LFS602005VERZ
      flat angle overlapping steel/plaster for LFS trunking 60x200mm galvanized
    • 3
      LFS602004VERZ - Internal corner overlapping 90° LFS 60x150 steel galvanized IK08 IP30
      LFS602004VERZ
      internal corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 4
      LFS602006VERZ - Flat angle 90° steel galvanized for LFS trunking 60x200 IP30 IK08
      LFS602006VERZ
      endcap steel/plaster for LFS trunking 60x200mm galvanized
    • 5
      LFS601508VERZ - End cap LFS trunking 60x150 galvanized steel IK08 IP30 screw/snap-on
      LFS601508VERZ
      T-piece overlapping steel/plaster for LFS trunking 60x150mm galvanized

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group