The Hager LFS 60x200 overlapping T-piece in galvanized steel enables neat 90° branching in steel/plaster trunking. Sized 60 x 200 mm with a 350 mm branch, it matches LFS 60x200 runs. Its zinc-coated steel offers IK08 impact resistance and IP30 indoor protection. Operating from -5 to 60 °C, the molded, overlapping design ensures durable, corrosion-resistant, and space-efficient installation.
EAN
4012740023283
Packaging
6
End cap for LFS trunking 60x200 Galvanized Steel IK08 IP30 LFS602008VERZ
Technical properties
Dimensions
-
Height60 mm
-
Width200 mm
-
Measurement a350 mm
Accessories
-
Type of accessoryMoulded
Standards
-
Suitable for functional integrity according to DIN4102-12No
Materials
-
MaterialSteel
-
TreatmentGalvanised
-
ColourZinc
Safety
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP30
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
-
With antibacterial treatmentNo
-
Related SeriesLFS 60x200
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation