The Hager flat angle overlapping halogen-free accessory for LF/LFF 60x110mm trunking routes cables cleanly through flat bends. Adjustable 83-97° for precise alignment, it’s moulded ABS (IK07) in stone grey RAL7030 for durable, discreet installs. Size 60x110mm (a=148mm). Operates -5 to 60°C. Ideal for safe, low-smoke cable management in residential and commercial applications.
EAN
4012740022927
Packaging
1 Piece
External corner halogen free 60x57mm for LF/LFF trunking, click mounting LFF6011057030
Technical properties
Dimensions
-
Height60 mm
-
Width110 mm
-
Measurement a148 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range83 - 97
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourStone grey
-
RAL code7030
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
-
With antibacterial treatmentNo
Architecture
-
SymmetricalYes
-
Related SeriesLFF 60x110
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF6011057030
flat angle overlapping halogen free for LF/LFF 60x110mm stone grey
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation