The Hager flat angle, overlapping, halogen-free fitting for LF/LFF 60x90 trunking in stone grey (RAL7030) enables neat 83-97° direction changes while maintaining cover overlap for a clean, secure finish. Moulded ABS with IK07 impact resistance, 60x90 mm profile, 128 mm leg, -5 to 60°C rating. Ideal for reliable cable routing in residential and commercial installations.
EAN
4012740022828
Packaging
1 Piece
External corner halogen-free 40x57mm for trunking Click mounting IK07 LFF6009057030
Technical properties
Dimensions
-
Height60 mm
-
Width90 mm
-
Measurement a128 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range83 - 97
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourStone grey
-
RAL code7030
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
-
With antibacterial treatmentNo
Architecture
-
SymmetricalYes
-
Related SeriesLFF 60x90
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF6009057030
flat angle overlapping halogen free for LF/LFF 60x90mm stone grey
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation