The Hager flat angle, overlapping, halogen‑free fitting for LF/LFF 60x57 mm trunking creates a neat 90° flat junction while maintaining cable protection. Moulded ABS in traffic white (RAL9016), it offers IK07 impact resistance and operates from -5 to 60°C. The overlapping design hides cuts and tolerances for a clean finish and easy installation, ideal for residential or commercial cable routing.
EAN
4012740013284
Packaging
1 Piece
External corner halogen-free LF/LFF trunking 60x57mm IK07 click mounting LFF6006059016
Technical properties
Dimensions
-
Height60 mm
-
Width57 mm
-
Measurement a95 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
-
With antibacterial treatmentNo
Architecture
-
SymmetricalYes
-
Related SeriesLFF 60x60
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF6006059016
flat angle overlapping halogen free for trunking LF/LFF 60x57mm traffic white
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation