The Hager halogen‑free internal corner for LF/LFF 60x57mm trunking in stone grey (RAL7030) delivers a clean, safe inside bend with an adjustable 83-97° angle. Moulded ABS with IK07 impact resistance and overlap design conceals cuts and protects conductors. Fast click mounting for rapid install. Dimensions 60×57mm, a=135mm. Operates -5 to 60°C—ideal for office and commercial cable routing.
EAN
4012740022705
Packaging
1 Piece
Internal corner LF/LFF/FB trunking 60x230 Halogen-free IK07 Stone grey RAL7030 LFF6006047030
Technical properties
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range83 - 97
Dimensions
-
Height60 mm
-
Width57 mm
-
Measurement a135 mm
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourStone grey
-
RAL code7030
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
Connectivity
-
Mounting typeClick mounting
-
Related SeriesLFF 60x60
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF6006047030
internal corner halogen free for trunking LF/LFF 60x57mm stone grey
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation