The Hager internal corner, halogen‑free, for LF/LFF 40x110 trunking in stone grey (RAL7030) delivers neat, safe cable transitions at inside corners. Click mounting and overlapping design enable fast, seamless fitting; angle adjustable 83-97° to suit uneven walls. ABS construction with IK07 impact resistance. Dimensions 40×110 mm (A=115). Operating -5 to 60°C. Ideal for residential and commercial trunking runs.
EAN
4012740022644
VPE
1 piece
Internal corner halogen-free LF/LFF 30x57mm click-mount Stone Grey IK07 LFF4011047030
Technical characteristics
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range83 - 97
Dimensions
-
Height40 mm
-
Width110 mm
-
Measurement a115 mm
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourStone grey
-
RAL code7030
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
Connectivity
-
Mounting typeClick mounting
-
Related SeriesLFF 40x110
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet LFF4011047030
internal corner halogen free for trunking LF/LFF 40x110mm stone grey
PDF -
ProductLicence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
ProductECDeclaration
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation