The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LF
    • LFF4006047030
    Hager internal corner, halogen-free, for LF 40x57 mm trunking in stone grey (RAL7030), provides a neat, safe inside bend. Adjustable 83-97 deg with overlapping design to hide cuts, it installs fast via click mounting. ABS, IK07 impact resistant, 40x57x115 mm, operating -5 to 60°C. Compatible with LFF 40x60. Ideal for clean, low-smoke cable routing in residential and commercial installations.
    EAN
    4012740022484
    Packaging
    1 Piece
    • Cable trunking systems - LF
    • Cable trunking system - LFF
    • See more

    Internal corner for LF/FB trunking 60x190mm halogen free RAL7030 IK07 LFF4006047030

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Internal corner for LF/FB trunking 60x190mm halogen free RAL7030 IK07

    LFF4006047030

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Accessories
    • Type of accessory
      Moulded
    Settings
    • Angle range
      83 - 97
    Dimen­sions
    • Height
      40 mm
    • Width
      57 mm
    • Meas­ure­ment a
      115 mm
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Treat­ment
      Untreated
    • Colour
      Stone grey
    • RAL code
      7030
    Safety
    • Impact resist­ance IK
      IK07
    Stand­ards
    • Suit­able for func­tional integ­rity according to DIN4102-12
      No
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 60 °C
    Equip­ment
    • With protective film
      No
    Config­ur­a­tion
    • Over­lap­ping
      Yes
    Connectivity
    • Mounting type
      Click mounting
    • Related Series
      LFF 40x60

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Distribution trunking - series LFF (english)
    PDF
    383,26 kB
    REACH declaration LFF4006047030
    PDF
    RoHS report LFF4006047030
    PDF

    Downloads

    • Image LFF4006047030  | Hager Africa

      Product Image LFF4006047030

    • Product datasheet

      Image Hager Product data sheet LFF4006047030  | Hager Africa

      Hager Product data sheet LFF4006047030

      internal corner halogen free for trunking LF 40x57mm stone grey

      PDF
    • Product licence

      Image Product_Licence_NF004_1074_LFF  | Hager Africa

      Product_Licence_NF004_1074_LFF

      Product licence International 2021-02-12

      PDF
      1,52 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      334,89 kB
      Image Declaration of conformity en-GB 2026-09-30  | Hager Africa

      Declaration of conformity en-GB 2026-09-30

      PDF
      438,98 kB
    More documentation

    Discover more of this product range

      5
    • 1
      LFF3006007030 - Liféa trunking 40x40 PVC 2m Stone Grey IP40 IK07 pre-equipped couplers
      LFF3006007030
      Liféa trunking 30x57 with coupling and 2 cable retainer, grey
    • 2
      LFF3004509016 - Endcap halogen-free for trunking LFF 30x30mm IK07 traffic white RAL9016
      LFF3004509016
      Trunking with coupling tehalit.LFF 30x45mm traffic white
    • 3
      LFF60J9016 - Document holder DIN A4 transparent adhesive light grey plastic
      LFF60J9016
      Joint cover for base LF/LFF height 30/40/60mm traffic white
    • 4
      LFF6011007030 - Liféa trunking 60x110 with coupling and  2 cable retainer, grey
      LFF6011007030
      Liféa trunking 60x110 with coupling and 2 cable retainer, grey
    • 5
      LFF3003009016 - Trunking LFF PVC 20x36mm IP40 IK07 RAL9016 2m length 1 partition
      LFF3003009016
      Trunking with coupling tehalit.LFF 30x30mm traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group