The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LF
    • LF6015039016
    The Hager halogen-free external corner for LF/LFF/LFH/FB 60x150 mm trunking enables clean 90° external turns while preserving cable capacity. Moulded ABS (IK07) in traffic white RAL9016 ensures durable, safe, and discreet routing from -5 to 90°C. Dimensions: H61 mm, W150 mm, a=70 mm. Delivers quick, neat installation and aesthetic continuity with FB 60x150 and LFF 60x150 runs.
    EAN
    4012740012492
    Packaging
    1 Piece
    • Cable trunking systems - LF
    • Cable trunking system - LFF
    • See more

    End cap halogen-free for LFF trunking 30/40/60x60 IK07 stone grey RAL7030 LF6015039016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    End cap halogen-free for LFF trunking 30/40/60x60 IK07 stone grey RAL7030

    LF6015039016

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      61 mm
    • Width
      150 mm
    • Meas­ure­ment a
      70 mm
    Accessories
    • Type of accessory
      Moulded
    Settings
    • Angle range
      90 - 90
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Treat­ment
      Untreated
    • Colour
      Traffic white
    • RAL code
      9016
    Safety
    • Impact resist­ance IK
      IK07
    Stand­ards
    • Suit­able for func­tional integ­rity according to DIN4102-12
      No
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 90 °C
    Equip­ment
    • With protective film
      No
    Config­ur­a­tion
    • Over­lap­ping
      No
    • Related Series
      FB 60x150, LFF 60x150

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Distribution trunking - series LF - LFE - FB - BA6 (english)
    PDF
    400,99 kB
    REACH declaration LF6015039016
    PDF
    RoHS report LF6015039016
    PDF

    Downloads

    • Image LF6015039016  | Hager Africa

      Product Image LF6015039016

    • Product datasheet

      Image Hager Product data sheet LF6015039016  | Hager Africa

      Hager Product data sheet LF6015039016

      external corner halogen free for trunking LF/LFF/LFH/FB 60x150mm traffic white

      PDF
    • Product licence

      Image Product_Licence_NF004_1074_LFF  | Hager Africa

      Product_Licence_NF004_1074_LFF

      Product licence International 2021-02-12

      PDF
      1,52 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      334,89 kB
      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      332,42 kB
      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      341,51 kB
      Image Declaration of conformity en-GB 2026-09-30  | Hager Africa

      Declaration of conformity en-GB 2026-09-30

      PDF
      438,98 kB
      Image EC declaration of conformity FB  | Hager Africa

      EC declaration of conformity FB

      Declaration of conformity International 2017-11-20

      PDF
      122,39 kB
    More documentation

    Discover more of this product range

      5
    • 1
      LFF3006007030 - Liféa trunking 40x40 PVC 2m Stone Grey IP40 IK07 pre-equipped couplers
      LFF3006007030
      Liféa trunking 30x57 with coupling and 2 cable retainer, grey
    • 2
      LFF4011009016 - End cap halogen-free for LF/LFF/LFH trunking 60x90 IK07 RAL9016
      LFF4011009016
      Trunking LFF 40x110mm with coupling and 2 cable clips traffic white
    • 3
      LFF6009069016 - Flat angle overlapping halogen-free for LF/LFF trunking 40x90mm RAL 9016 IK07
      LFF6009069016
      endcap halogen free for trunking LF/LFF/LFH (40, 60)x90mm traffic white
    • 4
      LF6015047030 - Internal corner 40x40mm halogen-free trunking ABS IK07 stone grey RAL7030
      LF6015047030
      internal corner halogen free for trunking LF/FB 60x150mm stone grey
    • 5
      LFF3004509016 - Endcap halogen-free for trunking LFF 30x30mm IK07 traffic white RAL9016
      LFF3004509016
      Trunking with coupling tehalit.LFF 30x45mm traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group