The Hager halogen-free endcap for LF/LFH trunking 40x57 mm in traffic white provides a clean, safe termination of cable ducts while protecting conductors. Made of ABS (RAL 9016) with IK07 impact resistance, it withstands -5 to 90°C. Fast screw or snap-on mounting simplifies installation. Non-overlapping design ensures a flush finish. Compatible with LFH 40x60 range.
EAN
4012740012102
Packaging
1 Piece
Flat angle 90° halogen free for LF/LFH trunking 30x45 IK07 traffic white LF4006069016
Technical properties
Dimensions
-
Height40 mm
-
Width57 mm
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Use conditions
-
Operating temperature-5 - 90 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Connectivity
-
Mounting typeScrew connection, Snap-on mounting
Standards
-
Suitable for functional integrity according to DIN4102-12No
-
Related SeriesLFH 40x60
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LF4006069016
endcap halogen free for trunking LF/LFH 40x57mm traffic white
PDF -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF271,10 kB
Declaration of conformity en-GB 2026-08-07
PDF332,42 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation