The Hager LFF 40x40 flat angle is a halogen‑free moulded accessory for LF/LFF 40x40 mm trunking, enabling neat 90° cable runs in the same plane. Made of ABS in traffic white RAL9016, it ensures a clean, consistent finish. With 40x40 mm size, 68 mm leg, IK07 impact resistance and -5 to 60°C rating, it delivers durable, safe cable routing for residential and commercial installations.
EAN
4012740012034
Packaging
1 Piece
External corner 90° Halogen-free for LF trunking 40x40 IK07 RAL9016 LF4004059016
Technical properties
Dimensions
-
Height40 mm
-
Width40 mm
-
Measurement a68 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Installation, mounting
-
Mounting onThrough lid
Architecture
-
SymmetricalYes
-
Related SeriesLFF 40x40
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LF4004059016
flat angle halogen free for trunking LF 40x40mm traffic white
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation