The Hager LFF 30x45 flat angle is a halogen‑free moulded accessory for LF trunking, enabling clean 90° changes of direction while preserving cable capacity and safety. Made of ABS, 30×45 mm with a=60 mm bend, stone grey RAL7030, IK07, operating −5 to 60 °C. Non‑overlapping for a flush finish and fast installation. Ideal for residential and commercial cable routing with consistent aesthetics.
EAN
4012740021210
Packaging
1 Piece
Flat angle overlapping 30x57 mm halogen-free for LF/LFF trunking, stone grey LF3004557030
Technical properties
Dimensions
-
Height30 mm
-
Width45 mm
-
Measurement a60 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourStone grey
-
RAL code7030
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Installation, mounting
-
Mounting onThrough lid
Architecture
-
SymmetricalYes
-
Related SeriesLFF 30x45
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LF3004557030
flat angle halogen free for trunking LF 30x45mm stone grey
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation